DIN 1441

Washers for studs

rough version
Material: Stainless steel A4 | Product group: Washers
Diameter (d)
5.5
7
8
11
13
17
19
21
24
27
31
Packingunit (pcs.)
100
200
500
1000
For further information please contact us.
DIN 1441 | stainless steel | A4 | Cr(VI) - free
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Stainless steel A4
Product group:
Washers
RoHS conformal:
Material:
Stainless steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)