DIN 125 A
similar to ISO 7089/7090

Washers

form A | without chamfer
Material: Steel 140 HV | Surface: nickel plated | Product group: Washers
Diameter (d)
2.2
3.2
3.7
4.3
5.3
6.4
10.5
13
Packingunit (pcs.)
100
500
1000
5000
For further information please contact us.
similar to ISO 7089/7090 | DIN standard has been withdrawn
DIN 125 A | steel | 140 HV | nickel plated | Cr(VI) - free

Note: similar to ISO 7089 | DIN standard has been withdrawn
Material version:
140 HV
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Steel 140 HV
Surface:
nickel plated
Product group:
Washers
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024