DIN 125 B
similar to ISO 7089/7090

Washers

form B | with chamfer
Material: Steel 140 HV | Surface: zinc-plated | Product group: Washers
similar to ISO 7089/7090 | DIN standard has been withdrawn
DIN 125 B | steel | 140 HV | zinc-plated | Cr(VI) - free Note: similar to ISO 7090 | DIN standard has been withdrawn
Material version:
140 HV
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Steel 140 HV
Surface:
zinc-plated
Product group:
Washers
RoHS conformal:
Material:
Steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02