DIN 6798 I

Serrated lock washers

form I | internally toothed
Material: Spring steel | Surface: zinc-plated | Product group: Washers
Diameter (d)
2,7
3,2
3,7
4,3
5,3
6,4
8,4
10,5
13
15
17
21
25
Packingunit (pcs.)
500
1000
2000
5000
For further information please contact us.
Standard has been withdrawn without replacement
DIN 6798 I | steel | spring steel | zinc-plated | Cr(VI) - free

Note: Norm has been withdrawn without replacement
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Spring steel
Surface:
zinc-plated
Product group:
Washers
RoHS conformal:
Material:
Spring steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024