DIN 127 A

Spring washers

form A | bent up
Material: Stainless steel A4 | Product group: Washers
Diameter (d)
4
10
12
24
Packingunit (pcs.)
100
500
2000
For further information please contact us.
Standard has been withdrawn without replacement
DIN 127 A | stainless steel | A4 | Cr(VI) - free

Note: Norm has been withdrawn without replacement
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Form:
Ring (open)
Risk hydrogen embrittlement:
Material:
Stainless steel A4
Product group:
Washers
RoHS conformal:
Material:
Stainless steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024