B 53065

RIPP LOCK® self-locking washers ripped on both sides

wird standard external diameter
Material: Steel | Surface: zinc flake coating | Product group: Washers
Diameter (d)
4
5
6
8
10
12
14
16
20
24
27
30
Packingunit (pcs.)
50
100
200
Reset selection
For further information please contact us.
Art.no.: 53065STZL10
Art.no.: 53065STZL10
Böllhoff standard 53065 | Steel | zinc flake| Cr (VI) - free

RIPP LOCK® washers combine efficiency and a maximum securing effect. They support the optimally secured workpiece connection even under extreme vibrations or dynamic loads. They form-fit into the counterplate and the underside of the screw head. RIPP LOCK® are easy to assemble and disassemble. They can also be re-used several times. Thanks to the low fluctuation of the preload force, the safety elements play their role in materials with low inherent strength such as aluminium, copper, cast aluminium and magnesium alloys, etc.

Advantages:
• Excellent securing effect against automatic loosening even under high dynamic loads
• Excellent for metals with low strength, gentle to the contact surface even with painted and powder-coated surfaces
• Optimal for adjustable fastenings of components (e. g.B. Preload for belt drive) and slotted hole applications
b max.:
12,1
Diameter (d):
10
d1 max.:
20
d1 min.:
19,48
d2 max.:
10,77
d2 min.:
10,5
For thread:
M10
s:
2,5
s max.:
2,7
s min.:
2,5
Packingunit (pcs.):
200
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Steel
Surface:
zinc flake coating
Application:
Joining by bolt, joining by stud, joining by screw
Product group:
Washers
RoHS conformal:
Material:
Steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2023
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
RIPP LOCK® screw lock: Efficient and secure
PDF
ENG
8210/21-V1-EN (WBH)