B 7505

Pressboard screws

raised countersunk head | cross-slot pozidrive
Flange/washer: without flange | Thread type: Wood thread | Head shape: Raised countersunk head | Force application: Cross-slot (Pozidriv) | Material: Steel | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Screws
Diameter (d)
3
3.5
4
4.5
5
Length (l)
10
12
16
20
25
30
35
40
45
50
60
Packingunit (pcs.)
500
1000
For further information please contact us.
Note: With partial thread from length 70 mm.

Cr(VI) - free
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Wood thread
Head shape:
Raised countersunk head
Force application:
Cross-slot (Pozidriv)
Material:
Steel
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product group:
Screws
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02