B 7505

Pressboard screws

countersunk head | hexalobular drive
Flange/washer: without flange | Thread type: Wood thread | Head shape: Countersunk head | Force application: Hexalobular / Torx | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Screws
Diameter (d)
4
4.5
5
Length (l)
20
25
30
35
40
45
50
60
Packingunit (pcs.)
100
200
500
1000
For further information please contact us.
Note: With partial thread from length 70 mm.

Cr(VI) - free
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Wood thread
Head shape:
Countersunk head
Force application:
Hexalobular / Torx
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Hexalobular /TORX®: Efficient assembly
PDF
ENG
8200/13.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)