DIN 603

Mushroom head bolts

with square neck | without nuts
Flange/washer: without flange | Thread type: Metric thread | Head shape: Dome head | Material: Steel 8.8 | Installation method: Assembly by hand | Surface: zinc-plated, thick-film passivated (VZD) | Product group: Screws
DIN 603 | steel | 8.8 | zinc-plated | Cr(VI) - free | metric thread

Surface (VZD): galvanized, thick-film passivated, min. 5µm | corrosion resistance to DIN EN ISO 9227*: white rust 72h, red rust 144h | defined coefficient of friction µ(total) = 0.12 - 0.18 for elements with a nominal tensile strength ≥ 800 MPa

*The verification of the mentioned minimum requirements is carried out according to the test conditions of DIN EN ISO 4042, galvanic coatings for fasteners. For dimensions < M5, the above values may deviate downwards.
Material version:
8.8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Dome head
Material:
Steel 8.8
Installation method:
Assembly by hand
Surface:
zinc-plated, thick-film passivated (VZD)
Product group:
Screws
RoHS conformal:
Material:
Steel
VZD – the Cr(VI)-free alternative: Sustainable surface protection from Böllhoff
PDF
ENG
8045/17.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)