DIN 316

Wing screws round wing shape (German form)

Flange/washer: without flange | Thread type: Metric thread | Head shape: Wing head | Force application: Manual | Material: Steel Malleable cast iron | Installation method: Assembly by hand | Surface: zinc-plated | Product group: Screws
Diameter (d)
M4
M5
M6
M8
M10
M12
Length (l)
10
12
16
20
25
30
35
40
50
60
Packingunit (pcs.)
20
50
100
200
400
For further information please contact us.
DIN 316 | steel | malleable cast iron | zinc-plated | Cr(VI) - free | metric thread
Material version:
Malleable cast iron
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Wing head
Force application:
Manual
Material:
Steel Malleable cast iron
Installation method:
Assembly by hand
Surface:
zinc-plated
Product group:
Screws
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)