Art.no.: 41300060006/10
Original - HELICOIL® Plus Free Running thread insert

The HELICOIL® Plus Free Running thread insert is a coil thread insert for thread reinforcement and repair. It can be positioned and screwed in like a screw. Thread by thread free running does the HELICOIL® Plus Free Running thread insert form a true-to-gauge internal thread which can be used on both sides for reliable high-strength screw joints. After the installation, the tang is broken off at the notch (predetermined breaking point).

The HELICOIL® Plus Free Running thread insert is particularly suited for low-strength materials. Due to its green colouring, it can be easily distinguished also after the installation.

Advantages:
• High thread strength
• Low and constant thread friction
• Wear, corrosion and temperature resistance
• Tight fit
• Increase in quality and value
• Cost saving
• Easy installation

Our HELICOIL® Plus Free Running thread insert is also available in practical refill packs of 10 or 20 pieces (depending on the size). The item codes begin with 4189 and 0189, respectively.
B:
6,3
Diameter (d):
M 6
d1 max.:
7,85
d1 min.:
7,6
D1HC max.:
6,41
D1HC min.:
6,22
DHC min.:
7,3
Nominal length t2:
6
Pitch (P):
t3 max.:
5,5
Packingunit (pcs.):
500
W:
4,2
Nominal length t2 (x d):
Material version:
A2, 1.4301, X5 CrNi1810
Thread type:
Metric standard thread
Material:
Stainless steel A2
Standard:
DIN 8140
Surface:
coloured green
Product group:
Thread technology
RoHS conformal:
Material:
Stainless steel
Product Guide: Fastening and assembly technology
PDF
ENG
1190/22-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
08/2021
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02