HELICOIL® Installation mandrel

for HELICOIL® pneumatic and electrical installation tool
Thread type: Metric standard and fine thread | Product group: Accessories | Product type: P-PSG 1626
Diameter (d)
M 20x1.5
M 22x1.5
M 24x1.5
M 26x1.5
Pitch (P)
1,5
Packingunit (pcs.)
1
For further information please contact us.
Installation mandrel for leader cartridge tools to process HELICOIL® Plus Free Running and HELICOIL® Plus Screwlock thread inserts with coarse threads.

Suited for:
• P-PSG 1626
Thread type:
Metric standard and fine thread
Product group:
Accessories
Product type:
P-PSG 1626
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)