HELICOIL® Installation mandrel

for HELICOIL® pneumatic and electrical installation tool
Thread type: UNC | Product group: Accessories | Product type: P-PSG 714
Diameter (d)
UNC 1/2"-13
UNC 3/8"-16
UNC 5/16"-18
Pitch (P)
1,41
1,58
1,95
Packingunit (pcs.)
1
For further information please contact us.
Installation mandrel for pneumatic HELICOIL® installation tools (UNC).

Suited for:
• P-PSG 714 and P-PSG 714 SF
Thread type:
UNC
Product group:
Accessories
Product type:
P-PSG 714
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
HELICOIL® Plus: Thread technology for high-strength fastenings - imperial threads
PDF
ENG
0101/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024