HELICOIL® Installation mandrel

for HELICOIL® pneumatic and electrical installation tool
Thread type: UNF | Product group: Accessories | Product type: P-PSG 714
Diameter (d)
UNF 1/2"-20
UNF 3/8"-24
UNF 5/16"-24
Pitch (P)
1,05
1,27
Packingunit (pcs.)
1
For further information please contact us.
Installation mandrel for pneumatic HELICOIL® installation tools (UNF).

Suited for:
• P-PSG 714 and P-PSG 714 SF
Thread type:
UNF
Product group:
Accessories
Product type:
P-PSG 714
HELICOIL® Plus: Thread technology for high-strength fastenings - imperial threads
PDF
ENG
0101/15.02
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024