HELICOIL® tang break-off tool

pneumatic, with thrust trigger for HELICOIL® Plus and HELICOIL® Classic M 3 - M 12; UNC 4-40 bis UNC 1/2"-13; UNF 4-48 bis 1/2"-2 and other similar inch sizes
Product group: Tools | Product type: TB-P
TB-P pneumatic HELICOIL® tang break-off tool for tang removal without loss of performance. Easy-to-use, economical and fitting for HELICOIL® Plus and HELICOIL® Classic thread inserts with lengths between 1 d and 2 d.

Properties:
• Fits HELICOIL® Plus and HELICOIL® Classic
• Thrust trigger
• Operating pressure 3–4 bar, connection G 1/4"

Note:
From M14 and UNC 5/9"-18, the tang must be removed using snipe nose pliers.
Product group:
Tools
Product type:
TB-P

Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
HELICOIL® Plus: Thread technology for high-strength fastenings - imperial threads
PDF
ENG
0101/15.02