DIN 125 A
similar to ISO 7089/7090

Washers

form A | without chamfer
Material: Plastic Natural polyamide | Product group: Washers
similar to ISO 7089/7090 | DIN standard has been withdrawn
DIN 125 A | plastic | natural polyamide | Cr(VI) - free

Note: similar to ISO 7089 | DIN standard has been withdrawn
Material version:
Natural polyamide
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Plastic Natural polyamide
Product type:
Flat washers
Product group:
Washers
RoHS conformal:
Material:
Plastic
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024