DIN 432

Washers

with external tab
Material: Stainless steel A2 | Installation method: Assembly by hand | Product group: Washers
Standard has been withdrawn without replacement
DIN 432 | stainless steel | A2 | Cr(VI) - free

Note: Norm has been withdrawn without replacement
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Stainless steel A2
Installation method:
Assembly by hand
Product group:
Washers
RoHS conformal:
Material:
Stainless steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024