similar to ISO 7093 | DIN standard has been withdrawn
DIN 9021 | plastic | natural polyamide | Cr(VI) - free
External diameter = 3x nominal thread diameter
Note: Similar to ISO 7093 | DIN standard has been withdrawn
External diameter = 3x nominal thread diameter
Note: Similar to ISO 7093 | DIN standard has been withdrawn
Material version:
Natural polyamide
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Plastic Natural polyamide
Product group:
Washers
RoHS conformal:
Material:
Plastic
Fastening and assembly technology: Products and services
The Manual of fastening Technology: 8th edition