DIN 9021
similar to ISO 7093

Washers

with large outside diameter
Material: Steel 140 HV | Surface: bright | Product group: Washers
Diameter (d)
3.2
4.3
5.3
6.4
7,4
8.4
10.5
13
15
17
19
Packingunit (pcs.)
100
200
500
1000
5000
For further information please contact us.
similar to ISO 7093 | DIN standard has been withdrawn
DIN 9021 | steel | 140 HV | bright | Cr(VI) - free

External diameter = 3x nominal thread diameter

Note: Similar to ISO 7093 | DIN standard has been withdrawn
Material version:
140 HV
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Steel 140 HV
Surface:
bright
Product group:
Washers
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02