HELICOIL® Plus pneumatic installation tool

with prewinder | For fast processing of HELICOIL® Plus M16 - M26x1,5
Thread type: Metric standard and fine thread | Product group: Tools | Product type: P-PSG 1626
Diameter (d)
M 16
M 16x1.5
M 18x1.5
M 20
M 20x1.5
M 22x1.5
M 24x1.5
M 26x1.5
Packingunit (pcs.)
1
For further information please contact us.
P-PSG 1626 pneumatic installation tool with leader cartridge to process HELICOIL® Classic, HELICOIL® Plus Free Running and Screwlock thread inserts. It is recommended to be used in medium and large series for bulk material processing.

Complete tool with a size-specific exchange unit (further exchange units must be ordered separately).

Properties:
• Pitch-controlled
• Reversible compressed-air motor from the BOSCH Company
• Adjustment of the installation depth through changing compensation washers
• Connection: 4.0–6.0 bar
• Air consumption: 282 l/min
• Diameter: 42 mm
• Length: 440 mm
• Weight: 2.5 kg

Note:
Features a sliding sleeve for finger protection to avoid accidents. This finger guard shall not be removed.

Alternative devices:
• P-PSG 256 (for small sizes, metric and imperial)
• P-PSG 714 (for medium sizes, metric and imperial)
Thread type:
Metric standard and fine thread
Product group:
Tools
Product type:
P-PSG 1626
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024