HELICOIL® Plus pneumatic installation tool

for fast processing of HELICOIL® Plus and Tangfree M4 - M12 | UNC 8-32 - UNC 1/2"-13 | UNF 8-36 - UNF 1/2"-20
Product group: Tools | Product type: P-S 412
Diameter (d)
M4 - M12 ; UNC 8-32 - UNC 1/2"-13 ; UNF 8-36 - UNF 1/2"-20
Packingunit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 41602700010/10
Art.no.: 41602700010/10
P-S 412 pneumatic installation tool to easily and economically install HELICOIL® Plus and Tangfree thread inserts.

Size range:
M4 to M12 | UNC 8-32 to UNC 1/2"-13 | UNF 8-36 to UNF 1/2"-20

Note:
Installation mandrels are not included in the delivery scope. They must be ordered separately for the specific sizes (HELICOIL® Plus or Tangfree installation mandrels with depth stop).

Properties:
• Idle speed: 1,500 rpm at 6.3 bar (adjustable through air pressure)
• Air consumption: 5.5 l/s at 6.3 bar
• Torque ranges between 1.2 Nm and 4.5 Nm
• Continuously adjustable shut-off clutch
• 1/4" hexagon socket with radial bearing
• Weight: 0.8 kg

Alternative device:
P-S 1216: for larger sizes
Diameter (d):
M4 - M12 ; UNC 8-32 - UNC 1/2"-13 ; UNF 8-36 - UNF 1/2"-20
Weight g:
800
Packingunit (pcs.):
1
Product group:
Tools
Product type:
P-S 412

Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02