HELICOIL® Plus pneumatic installation tool

with prewinder | For fast processing of HELICOIL® Plus M2,5 - M6 | UNC 4-40 - UNC 1/4"-28 | UNF 4-48 - UNF 1/4"-28
Product group: Tools | Product type: P-PSG 256
P-PSG 256 pneumatic installation tool with leader cartridge to process HELICOIL® Classic, HELICOIL® Plus Free Running and Screwlock thread inserts. It is recommended to be used in medium and large series for bulk material processing.

Complete tool with a size-specific exchange unit (further exchange units must be ordered separately).

Properties:
• Pitch-controlled
• Reversible compressed-air motor from the BOSCH Company
• Adjustment of the installation depth through changing compensation washers
• Connection: 2.5–4.0 bar
• Air consumption: 204 l/min
• Diameter: 28 mm
• Length: 240 mm
• Weight: 0.6 kg

Alternative devices:
• P-PSG 714 (for medium sizes, metric and imperial)
• P-PSG 1626 (for large sizes, metric)
• P-PSG 256 SF (to process magazined thread inserts)
Product group:
Tools
Product type:
P-PSG 256
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)