HELICOIL® Plus pneumatic installation tool

with prewinder | For fast processing of HELICOIL® Plus M7 - M14 | UNC 5/16"-18 - UNC 1/2"-13 | UNF 5/16"-24 - UNF 1/2"-20
Thread type: Metric fine and standard thread / UNC / UNF | Product group: Tools | Product type: P-PSG 714
P-PSG 714 pneumatic installation tool with leader cartridge to process HELICOIL® Classic, HELICOIL® Plus Free Running and Screwlock thread inserts. It is recommended to be used in medium and large series for bulk material processing.

Complete tool with a size-specific exchange unit (further exchange units must be ordered separately).

Properties:
• Pitch-controlled
• Reversible compressed-air motor from the BOSCH Company
• Adjustment of the installation depth through changing compensation washers
• Connection: 4.0–5.0 bar
• Air consumption: 282 l/min
• Diameter: 42 mm
• Length: 360 mm
• Weight: 1.4 kg

Note:
Features a sliding sleeve for finger protection to avoid accidents. This finger guard shall not be removed.

Alternative devices:
• P-PSG 256 (for small sizes, metric and imperial)
• P-PSG 1626 (for large sizes, metric)
• P-PSG 714 SF (to process magazined thread inserts)
Thread type:
Metric fine and standard thread / UNC / UNF
Product group:
Tools
Product type:
P-PSG 714

HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024